Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.503 in88.976 mm

Shaft Size Minimum

N/A 3.497 in88.824 mm

Flanged Outside Diameter

N/A 3.844 in97.638 mm

Installation Depth

N/A 1.347 in34.214 mm

Width on Shaft

N/A 0.625 in15.875 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.813 in20.65 mm