Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.546 in90.068 mm

Shaft Size Minimum

N/A 3.54 in89.916 mm

Flanged Outside Diameter

N/A 4 in101.6 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.906 in23.012 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.102 in27.991 mm