Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.746 in95.148 mm

Shaft Size Minimum

N/A 3.74 in94.996 mm

Flanged Outside Diameter

N/A 4.035 in102.489 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.469 in11.913 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.594 in15.088 mm