Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.756 in95.402 mm

Shaft Size Minimum

N/A 3.75 in95.25 mm

Flanged Outside Diameter

N/A 4.031 in102.387 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.344 in8.738 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.5 in12.7 mm