Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.743 in95.072 mm

Shaft Size Minimum

N/A 3.737 in94.92 mm

Flanged Outside Diameter

N/A 4.025 in102.235 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.827 in21.006 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.945 in24.003 mm