Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.752 in95.301 mm

Shaft Size Minimum

N/A 3.746 in95.148 mm

Flanged Outside Diameter

N/A 4.025 in102.235 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.563 in14.3 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.688 in17.475 mm