Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 4.098 in104.089 mm

Shaft Size Minimum

N/A 4.09 in103.886 mm

Flanged Outside Diameter

N/A 4.438 in112.725 mm

Installation Depth

N/A 1.417 in35.992 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.945 in24.003 mm