Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 4.335 in110.109 mm

Shaft Size Minimum

N/A 4.327 in109.906 mm

Flanged Outside Diameter

N/A 4.921 in124.993 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.509 in12.929 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.65 in16.51 mm