Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 4.378 in111.201 mm

Shaft Size Minimum

N/A 4.37 in110.998 mm

Flanged Outside Diameter

N/A 4.75 in120.65 mm

Installation Depth

N/A 1.65 in41.91 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1 in25.4 mm