Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 4.531 in115.087 mm

Shaft Size Minimum

N/A 4.523 in114.884 mm

Flanged Outside Diameter

N/A 5 in127 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.938 in23.825 mm