Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 4.728 in120.091 mm

Shaft Size Minimum

N/A 4.72 in119.888 mm

Flanged Outside Diameter

N/A 5.11 in129.794 mm

Installation Depth

N/A 1.323 in33.604 mm

Width on Shaft

N/A 0.315 in8.001 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.433 in10.998 mm