Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 4.728 in120.091 mm

Shaft Size Minimum

N/A 4.72 in119.888 mm

Flanged Outside Diameter

N/A 5.11 in129.794 mm

Installation Depth

N/A 1.26 in32.004 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.984 in24.994 mm