Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 4.754 in120.752 mm

Shaft Size Minimum

N/A 4.746 in120.548 mm

Flanged Outside Diameter

N/A 5.25 in133.35 mm

Installation Depth

N/A 1.5 in38.1 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.75 in19.05 mm