Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 4.925 in125.095 mm

Shaft Size Minimum

N/A 4.917 in124.892 mm

Flanged Outside Diameter

N/A 5.402 in137.211 mm

Installation Depth

N/A 1.457 in37.008 mm

Width on Shaft

N/A 0.394 in10.008 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.551 in13.995 mm