Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 5.125 in130.175 mm

Shaft Size Minimum

N/A 5.117 in129.972 mm

Flanged Outside Diameter

N/A 5.492 in139.497 mm

Installation Depth

N/A 1.299 in32.995 mm

Width on Shaft

N/A 0.866 in21.996 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.996 in25.298 mm