Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 5.006 in127.152 mm

Shaft Size Minimum

N/A 4.998 in126.949 mm

Flanged Outside Diameter

N/A 5.4 in137.16 mm

Installation Depth

N/A 1.438 in36.525 mm

Width on Shaft

N/A 0.688 in17.475 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.875 in22.225 mm