Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 5.254 in133.452 mm

Shaft Size Minimum

N/A 5.246 in133.248 mm

Flanged Outside Diameter

N/A 5.56 in141.224 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1 in25.4 mm