Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 5.516 in140.106 mm

Shaft Size Minimum

N/A 5.508 in139.903 mm

Flanged Outside Diameter

N/A 5.945 in151.003 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.807 in20.498 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1 in25.4 mm