Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 5.734 in145.644 mm

Shaft Size Minimum

N/A 5.726 in145.44 mm

Flanged Outside Diameter

N/A 6.1 in154.94 mm

Installation Depth

N/A 1.938 in49.225 mm

Width on Shaft

N/A 0.563 in14.3 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 0.75 in19.05 mm