Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 5.905 in149.987 mm

Shaft Size Minimum

N/A 5.895 in149.733 mm

Flanged Outside Diameter

N/A 6.26 in159.004 mm

Installation Depth

N/A 1.338 in33.985 mm

Width on Shaft

N/A 1.024 in26.01 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.181 in29.997 mm