Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 5.942 in150.927 mm

Shaft Size Minimum

N/A 5.934 in150.724 mm

Flanged Outside Diameter

N/A 6.375 in161.925 mm

Installation Depth

N/A 1.875 in47.625 mm

Width on Shaft

N/A 1 in25.4 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.125 in28.575 mm