Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 6.102 in154.991 mm

Shaft Size Minimum

N/A 6.092 in154.737 mm

Flanged Outside Diameter

N/A 6.5 in165.1 mm

Installation Depth

N/A 1.299 in32.995 mm

Width on Shaft

N/A 1.024 in26.01 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.181 in29.997 mm