Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 6.299 in159.995 mm

Shaft Size Minimum

N/A 6.289 in159.741 mm

Flanged Outside Diameter

N/A 7 in177.8 mm

Installation Depth

N/A 1.8 in45.72 mm

Width on Shaft

N/A 1 in25.4 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.25 in31.75 mm