Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 6.693 in170.002 mm

Shaft Size Minimum

N/A 6.683 in169.748 mm

Flanged Outside Diameter

N/A 7.188 in182.575 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 1.25 in31.75 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.496 in37.998 mm