Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 6.89 in175.006 mm

Shaft Size Minimum

N/A 6.88 in174.752 mm

Flanged Outside Diameter

N/A 7.362 in186.995 mm

Installation Depth

N/A 1.378 in35.001 mm

Width on Shaft

N/A 1.102 in27.991 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.26 in32.004 mm