Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 7.087 in180.01 mm

Shaft Size Minimum

N/A 7.077 in179.756 mm

Flanged Outside Diameter

N/A 7.5 in190.5 mm

Installation Depth

N/A 1.752 in44.501 mm

Width on Shaft

N/A 1.3 in33.02 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.496 in37.998 mm