Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 7.454 in189.332 mm

Shaft Size Minimum

N/A 7.444 in189.078 mm

Flanged Outside Diameter

N/A 7.86 in199.644 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1 in25.4 mm