Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 7.879 in200.127 mm

Shaft Size Minimum

N/A 7.869 in199.873 mm

Flanged Outside Diameter

N/A 8.375 in212.725 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 1.359 in34.519 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.5 in38.1 mm