Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 8.005 in203.327 mm

Shaft Size Minimum

N/A 7.995 in203.073 mm

Flanged Outside Diameter

N/A 8.375 in212.725 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 1 in25.4 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1.25 in31.75 mm