Redi Sleeves
Unit of Measure

Key Dimensions

Shaft Size Maximum

N/A 3.941 in100.101 mm

Shaft Size Minimum

N/A 3.935 in99.949 mm

Flanged Outside Diameter

N/A 4.313 in109.55 mm

Installation Depth

N/A 2.05 in52.07 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Other Dimensions

Overall Width

N/A 1 in25.4 mm