Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Silicone

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.43 in61.722 mm

Outer Diameter

N/A 3.2500 in82.550 mm

Overall Width

N/A 0.375 in9.525 mm

Housing Bore

N/A 3 in76.2 mm