Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Fluoro-Elastomer

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.835 in72.009 mm

Outer Diameter

N/A 3.425 in86.995 mm

Overall Width

N/A 0.23 in5.842 mm

Housing Bore

N/A 3.419 in86.843 mm