Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 41

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.0620 in26.975 mm

Outer Diameter

N/A 2.129 in54.077 mm

Overall Width

N/A 0.625 in15.875 mm

Housing Bore

N/A 2.125 in53.975 mm