Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 47

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.2500 in82.550 mm

Outer Diameter

N/A 4.254 in108.052 mm

Overall Width

N/A 0.75 in19.05 mm

Housing Bore

N/A 4.249 in107.925 mm