Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 41

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.062 in103.175 mm

Outer Diameter

N/A 5.506 in139.852 mm

Overall Width

N/A 0.875 in22.225 mm