Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.6250 in66.675 mm

Outer Diameter

N/A 3.2500 in82.550 mm

Overall Width

N/A 0.207 in5.258 mm

Housing Bore

N/A 3 in76.2 mm