Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 41

Material

N/A Polyacrylate

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2 in50.8 mm

Outer Diameter

N/A 3.376 in85.75 mm

Overall Width

N/A 0.625 in15.875 mm

Housing Bore

N/A 3.371 in85.623 mm