Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 47

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.5 in38.1 mm

Outer Diameter

N/A 2.378 in60.401 mm

Overall Width

N/A 1.5 in38.1 mm

Housing Bore

N/A 2.374 in60.3 mm