Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.01 in76.454 mm

Outer Diameter

N/A 8.25 in209.55 mm

Overall Width

N/A 0.571 in14.503 mm

Housing Bore

N/A 8.243 in209.372 mm