Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 46

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.121 in53.873 mm

Outer Diameter

N/A 3.35 in85.09 mm

Overall Width

N/A 0.5 in12.7 mm

Housing Bore

N/A 3.346 in84.988 mm