Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 51

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.5000 in63.500 mm

Outer Diameter

N/A 6.125 in155.575 mm

Overall Width

N/A 0.435 in11.049 mm

Housing Bore

N/A 6.119 in155.423 mm