Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.645 in67.183 mm

Outer Diameter

N/A 5.625 in142.875 mm

Overall Width

N/A 0.32 in8.128 mm