Seal Kit
Unit of Measure

Key Dimensions

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Outer Diameter

N/A 6.906 in175.412 mm

Overall Width

N/A 0.44 in11.176 mm

Housing Bore

N/A 6.89 in175.006 mm