Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 35

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.88 in47.752 mm

Outer Diameter

N/A 2.414 in61.316 mm

Overall Width

N/A 0.25 in6.35 mm