Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 45

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.687 in119.05 mm

Outer Diameter

N/A 5.756 in146.202 mm

Overall Width

N/A 1.562 in39.675 mm