Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 43

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.812 in122.225 mm

Outer Diameter

N/A 6.505 in165.227 mm

Overall Width

N/A 1.125 in28.575 mm