Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 47

Material

N/A Nitrile

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.759 in120.879 mm

Outer Diameter

N/A 6.316 in160.426 mm

Overall Width

N/A 1.25 in31.75 mm