Seal Kit
Unit of Measure

Key Dimensions

Material

N/A PTFE

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.74 in94.996 mm

Outer Diameter

N/A 4.54 in115.316 mm

Overall Width

N/A 0.477 in12.116 mm