Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 41

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 3.994 in101.448 mm

Outer Diameter

N/A 5.004 in127.102 mm

Overall Width

N/A 0.718 in18.237 mm