Seal Kit
Unit of Measure

Key Dimensions

Seal Type

N/A 41

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.743 in120.472 mm

Outer Diameter

N/A 6.256 in158.902 mm

Overall Width

N/A 0.812 in20.625 mm

Housing Bore

N/A 6.25 in158.75 mm